??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Series
210
Shaft Size
50 mm
Part Number
034231
Description
P2B-LT7-50M
Weight
3.08 kg
Used On Frame
LD-30
A
41.3 mm
B
206.4 mm
C
57.1 mm
DMIN
152.4 mm
DMAX
170.0 mm
Bolt Diameter
16 mm
G
26.2 mm
H
19.1 mm
J
115.1 mm
L
71.4 mm
M
57.2 mm
Descarga de modelos CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.